See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DDA | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3878MR-ADJ/NOPB


Micropower 800mA Low Noise 'Ceramic Stable' Adjustable Voltage Regulator for 1V to 5V App.

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.47
10 - 24 $ 2.12
25 - 99 $ 2.09
100 - 249 $ 1.70
250 - 499 $ 1.67
500 - 749 $ 1.40
750 - 999 $ 1.16
1000 - 9999 $ 0.96

Adjust your quantity during checkout

Texas Instruments LP3878MR-ADJ/NOPB

The LP3878-ADJ is an 800-mA, adjustable output, voltage regulator designed to provide high performance and low noise in applications requiring output voltages as low as 1 V.

Using an optimized VIP (Vertically Integrated PNP) process, the LP3878-ADJ delivers superior performance:

  • Ground Pin Current: Typically 5.5 mA at 800-mA load, and 180 µA at 100-µA load.
  • Low Power Shutdown: The LP3878-ADJ draws less than 10-µA quiescent current when the SHUTDOWN pin is pulled low.
  • Precision Output: Ensured output voltage accuracy is 1% at room temperature.
  • Low Noise: Broadband output noise is only 18 µV (typical) with a 10-nF bypass capacitor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00