LP38798EVM LP38798 Linear Regulator Evaluation Module angled board image

LP38798EVM

LP38798 Linear Regulator Evaluation Module

Pricing

Qty Price
+

Features for the LP38798EVM

  • Ultra-Low Output Noise: 5 µVRMS (10Hz to 100kHz)
  • High PSRR: 90dB at 10 kHz, 60dB at 100 kHz
  • Maximum Operating Input Voltage: 20.0V
  • Maximum Operating Output Current: 800mA

Description for the LP38798EVM

The LP38798-ADJ is a high performance linear regulator capable of supplying 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798EVM evaluation board is designed to demonstrate the capabilities of the LP38798-ADJ high performance LDO voltage regulator. It is intended to provide for flexible circuit configurations and access to points of interest.

Pricing

Qty Price
+