See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LP38852EVAL-LP38852 1.5A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start

This board is designed to allow the evaluation of the LP38852MR-ADJ Voltage Regulator. Each board is assembled and tested in the factory. This evaluation board has the PSOP-8 package mounted, and the output voltage is set to 1.20V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00