See datasheet for actual packaging/pinout drawings


Package | PIN:

NDZ | 7


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


1.5A Fast-Response High-Accuracy Adjustable LDO Linear Regulator with Enable and Soft-Start

TI Store Price:

1 - 9 $ 2.78
10 - 24 $ 2.50
25 - 99 $ 2.35
100 - 249 $ 2.05
250 - 499 $ 1.91
500 - 749 $ 1.65
750 - 999 $ 1.41
1000 - 9999 $ 1.19

Adjust your quantity during checkout

Texas Instruments LP38852T-ADJ/NOPB

The LP38852-ADJ is a high-current, fast-response regulator which can maintain output voltage regulation with extremely low input-to-output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: VBIAS provides voltage to drive the gate of the N-MOS power transistor, while VIN is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultralow VIN voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.

The fast transient response of this device makes it suitable for use in powering DSP, microcontroller core voltages, and switch-mode power supply post-regulators.

130 mV (typical) at 1.5-A load current.

10 mA (typical) at 1.5-A load current.

Programmable soft-start time.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00