See datasheet for actual packaging/pinout drawings

Package | PIN:

NHZ | 24

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.48
10 - 24 $ 2.24
25 - 99 $ 2.08
100 - 249 $ 1.82
250 - 499 $ 1.71
500 - 749 $ 1.45
750 - 999 $ 1.23
1000 - 9999 $ 1.17
  View datasheet for LP3906SQ-FXPI/NOPB View product folder for LP3906SQ-FXPI/NOPB

Adjust your quantity during checkout

LP3906SQ-FXPI/NOPB-Dual High-Current Step-Down DC/DC and Dual Linear Regulator with I2C Compatible Interface

The LP3906 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, Microprocessors and DSPs.

This device integrates two highly efficient 1.5A Step-Down DC/DC converters with dynamic voltage management (DVM), two 300mA Linear Regulators and a 400kHz I2C compatible interface to allow a host controller access to the internal control registers of the LP3906. The LP3906 additionally features programmable power-on sequencing and is offered in a tiny 5 x 4 x 0.8mm WQFN-24 pin package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00