See datasheet for actual packaging/pinout drawings


LP3907SQ-JXQX Evaluation Board

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments LP3907SQ-JXQXEV/NOPB

The LP3907 is a multi-function, programmable Power Management Unit, optimized for low power FPGAs, microprocessors and DSPs. This device integrates two highly efficient 1A/600mA step-down DC/DC converters with dynamic voltage management (DVM), two 300mA linear regulators and a 400kHz I2 C compatible interface to allow a host controller access to the internal control registers of the LP3907. The LP3907 additionally features programmable power-on sequencing and a tiny 4 x 4 x 0.8mm 24-pin LLP pin package. The LP3907 Evaluation Kit is based on a modular system, where the actual evaluation board is connected to the PC via a USB-I2 C interface board. The kit supports complete functional evaluation of the LP3907 circuit.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00