See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NJV | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3910SQ-AA/NOPB


Power Management IC (PMIC) for Hard Drive Based Portable Media Players

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.18
10 - 24 $ 4.66
25 - 99 $ 4.24
100 - 249 $ 3.83
250 - 499 $ 3.48
500 - 749 $ 3.06
750 - 999 $ 2.71
1000 - 9999 $ 2.43

Adjust your quantity during checkout

Texas Instruments LP3910SQ-AA/NOPB

The LP3910 is a programmable system power management unit optimized for HDD-based portable media players. The device incorporates two low-dropout LDO voltage regulators, two integrated buck DC-DC converters with dynamic voltage scaling (DVS), one wide load-range buck-boost DC-DC converter with programmable output voltage, a 4-channel, 8-bit ADC, and a dual-source lithium-ion or lithium-polymer battery charger.

The LP3910 also incorporates some advanced battery management functions such as battery temperature measurement, reverse current blocking for USB, LED-charger status indication, thermally regulated internal power FETs, battery-voltage monitoring, overcurrent protection, and a 10-hour safety timer. The device is programmable through a 400-kHz I2C-compatible interface.

The LP3910 is available in a thermally-enhanced
6-mm × 6-mm × 0.8-mm 48-pin WQFN package.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00