See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 25

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.45
10 - 24 $ 1.29
25 - 99 $ 1.20
100 - 249 $ 1.05
250 - 499 $ 0.97
500 - 749 $ 0.81
750 - 999 $ 0.67
1000 - 9999 $ 0.61

LP3918TL-A/NOPB-Battery Charge Management and Regulator Unit

The LP3918 is a fully integrated charger and multi-regulator unit designed for CDMA cellular phones. The LP3918 contains a Li-Ion battery charger, 7 low noise low dropout (LDO) voltage regulators and a high-speed serial interface to program on/off conditions and output voltages of individual regulators, and also to read status information from the PMU.

The Li-Ion charger integrates a power FET, reverse current blocking diode, sense resistor with current monitor output, and requires only a few external components. Charging is thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00