LP3952 is a color LED driver for battery powered handheld devices. It drives any color
LEDs including RGB LEDs, indicator LEDs and keypad backlight LEDs. The boost DC-DC converter drives
high current loads with high efficiency. The stand-alone command based RGB controller is feature
rich and easy to configure. Different lighting patterns and blinking sequences can be programmed to
driver registers. Built-in audio synchronization feature allows user to synchronize the color LEDs
to audio signal. LED lighting can be controlled either by audio signal amplitude or frequency.
There are many controls available for audio synchronization to get desired lighting effect,
including gain, speed, and different filter settings. The flexible I2C
interface allows easy control of LP3952. LED outputs can be also controlled with external PWM
signal. Small DSBGA package together with minimum number of external components is a best fit for
handheld devices.
View datasheet View product folder