See datasheet for actual packaging/pinout drawings


Package | PIN:

NDC | 5


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


1.5A Fast Ultra Low Dropout Linear Regulator

TI Store Price:

1 - 9 $ 3.05
10 - 24 $ 2.74
25 - 99 $ 2.58
100 - 249 $ 2.24
250 - 499 $ 2.09
500 - 749 $ 1.81
750 - 999 $ 1.54
1000 - 9999 $ 1.31

Adjust your quantity during checkout

Texas Instruments LP3965EMP-ADJ/NOPB

The LP3962/LP3965 series of fast ultra low-dropout linear regulators operate from a +2.5V to +7.0V input supply. Wide range of preset output voltage options are available. These ultra low dropout linear regulators respond very fast to step changes in load which makes them suitable for low voltage microprocessor applications. The LP3962/LP3965 are developed on a CMOS process which allows low quiescent current operation independent of output load current. This CMOS process also allows the LP3962/LP3965 to operate under extremely low dropout conditions.

Dropout Voltage: Ultra low dropout voltage; typically 38mV at 150mA load current and 380mV at 1.5A load current.

Ground Pin Current: Typically 5mA at 1.5A load current.

Shutdown Mode: Typically 15µA quiescent current when the shutdown pin is pulled low.

Error Flag: Error flag goes low when the output voltage drops 10% below nominal value (for LP3962).

SENSE: Sense pin improves regulation at remote loads. (For LP3965)

Precision Output Voltage: Multiple output voltage options are available ranging from 1.2V to 5.0V and adjustable (LP3965), with a specified accuracy of ±1.5% at room temperature, and ±3.0% over all conditions (varying line, load, and temperature).

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00