See datasheet for actual packaging/pinout drawings

Package | PIN:

RSB | 40

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.09
10 - 24 $ 5.48
25 - 99 $ 5.12
100 - 249 $ 4.59
250 - 499 $ 4.28
500 - 749 $ 3.73
750 - 999 $ 3.23
1000 - 9999 $ 3.16
  View datasheet for LP3971SQ-2G16/NOPB View product folder for LP3971SQ-2G16/NOPB

Adjust your quantity during checkout

LP3971SQ-2G16/NOPB-Power Management IC (PMIC) for Advanced Application Processors

The LP3971 is a multi-function, programmable Power Management Unit, designed especially for advanced application processors. The LP3971 is optimized for low power handheld applications and provides 6 low dropout, low noise linear regulators, three DC/DC magnetic buck regulators, a back-up battery charger and two GPIO’s. A high speed serial interface is included to program individual regulator output voltages as well as on/off control.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00