See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSB | 40

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3972SQ-A514/NOPB


Power Management IC (PMIC) for Advanced Application Processors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.13
10 - 24 $ 5.53
25 - 99 $ 5.08
100 - 249 $ 4.55
250 - 499 $ 4.20
500 - 749 $ 3.70
750 - 999 $ 3.28
1000 - 9999 $ 2.84

Adjust your quantity during checkout

Texas Instruments LP3972SQ-A514/NOPB

The LP3972 is a multi-function programmable power management unit (PMU) designed especially for advanced application processors. The LP3972 is optimized for low-power handheld applications and provides six low-dropout low-noise linear regulators, three DC-DC magnetic buck regulators, a backup battery charger, and two GPIOs. A high-speed serial interface is included to program individual regulator output voltages as well as on and off control.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00