See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 5


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Micropower, 150mA Low-Noise Ultra Low-Dropout CMOS Voltage Regulator

TI Store Price:

1 - 9 $ 0.69
10 - 24 $ 0.59
25 - 99 $ 0.56
100 - 249 $ 0.37
250 - 499 $ 0.37
500 - 749 $ 0.34
750 - 999 $ 0.26
1000 - 9999 $ 0.19

Adjust your quantity during checkout

Texas Instruments LP3985IM5-2.5/NOPB

The LP3985 is designed for portable and wireless applications with demanding performance and space requirements. LP3985 performance is optimized for battery-powered systems to deliver ultra low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

The LP3985 is stable with a small 1-µF ±30% ceramic or high-quality tantalum output capacitor. The DSBGA requires the smallest possible PC board area – the total application circuit area can be less than 2 mm × 2.5 mm, a fraction of a 1206 case size.

An optional external bypass capacitor reduces the output noise without slowing down the load transient response. Fast startup time is achieved by utilizing an internal power-on circuit that actively pre-charges the bypass capacitor.

Power supply rejection is better than 50 dB at low frequencies and starts to roll off at 1 kHz. High power supply rejection is maintained down to low input voltage levels common to battery operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input. The LP3985 consumes less than 1.5 µA in disable mode and has fast turn-on time less than 200 µs.

The LP3985 is available with fixed output voltages from 2.5 V to 5 V. Contact Texas Instruments Sales for specific voltage option needs.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00