See datasheet for actual packaging/pinout drawings


Package | PIN:

YZR | 5


ECO Plan:

Green (RoHS & no Sb/Br)


Micropower micro SMD 150 mA Ultra Low-Dropout CMOS Voltage Regulators with Sleep MODE

TI Store Price:


Adjust your quantity during checkout

Texas Instruments LP3987ITL-3.0/NOPB

The LP3987 is a 150mA fixed output voltage regulator with very low dropout voltage designed specially to meet requirements of battery-powered applications. The additional sleep MODE feature will reduce current consumption during standby operation to prolong the usage of battery.

Dropout Voltage: 100mV maximum dropout with 150mA load.

Shutdown: Less than 1µA quiescent current.

Sleep Mode: Typically 14µA quiescent current during sleep MODE to reduce battery consumption.

Enhanced Stability: The LP3987 is stable with minimum 1µF±20% low ESR ceramic output capacitor as low as 5mΩ and high quality tantalum capacitors.

The LP3987 is available in a thin 5 Bump DSBGA package. Performance is specified for −40°C to 125°C.

This device is available with output voltage options of 2.5V, 2.6V, 2.8V, 2.85V, and 3.0V. For other voltage options, please contact Texas Instruments.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00