See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 5

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.61
25 - 99 $ 0.57
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.37
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for LP3988ITL-1.85/NOPB View product folder for LP3988ITL-1.85/NOPB

Adjust your quantity during checkout

LP3988ITL-1.85/NOPB-Micropower, 150-mA Ultra-Low-Dropout CMOS Voltage Regulator With Power Good

The LP3988 is a 150-mA low dropout regulator designed specially to meet requirements of portable battery applications. The LP3988 is designed to work with space-saving, small 1-µF ceramic capacitors. The LP3988 features a Power Good (PG) output that indicates a faulty output condition. The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA output current from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode and has fast turnon time less than 200 µs.

The LP3988 device's performance is optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. High power-supply rejection is maintained down to lower input-voltage levels common to battery-operated circuits.

The LP3988 is available in a 5-pin SOT-23 package and a 5-pin thin DSBGA package. Performance is specified for −40°C to +125°C temperature range. For all available output voltage and package options, see the Package Option Addendum (POA) at the end of the data sheet.

For all available packages, see the orderable addendum at the end of the data sheet. Body size dimension is maximum. View datasheet
View product folder
Order SummaryEdit >
TMS320F28335ZJZA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00