See datasheet for actual packaging/pinout drawings


Package | PIN:

DBV | 5


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Micropower, 150mA Ultra Low-Dropout CMOS Voltage Regulator With Power Good

TI Store Price:

1 - 9 $ 0.80
10 - 24 $ 0.69
25 - 99 $ 0.66
100 - 249 $ 0.50
250 - 499 $ 0.50
500 - 749 $ 0.42
750 - 999 $ 0.34
1000 - 9999 $ 0.27

Adjust your quantity during checkout

Texas Instruments LP3988QMFX-2P85

The LP3988-Q1 is a 150-mA low-dropout regulator designed specially to meet requirements of portable battery applications. The LP3988-Q1 works with a space-saving 1-µF ceramic capacitor. The LP3988-Q1 features an error flag-output that indicates a faulty output condition.

The LP3988-Q1 has performance optimized for battery-powered systems to deliver low noise, extremely low dropout voltage, and low quiescent current. Regulator ground current increases only slightly in dropout, further prolonging the battery life.

Power-supply rejection is better than 60 dB at low frequencies and starts to roll off at 10 kHz. The device maintains high power-supply rejection down to lower input voltage levels common to battery-operated circuits.

The device is ideal for mobile phone and similar battery-powered wireless applications. It provides up to 150 mA, from a 2.5-V to 6-V input, consuming less than 1 µA in disable mode, and has fast turnon time less than 200 µs.

The LP3988-Q1 is available in a 5-pin SOT-23 package, has performance specified for the −40°C to +125°C temperature range, and is available in a 2.85-V output voltage. For other voltage options, contact TI sales.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00