The LP3990 regulator is designed to meet the requirements of portable, battery-powered
systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will
provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When
switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is
reduced to virtually zero.
The LP3990 is designed to be stable with space-saving ceramic capacitors with values as
low as 1 µF.
Performance is specified for a –40°C to 125°C junction temperature range.
For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3
V, please contact the Texas Instruments sales office.
View datasheet View product folder