See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP3990MFX-1.2/NOPB


150mA Linear Voltage Regulator for Digital Applications

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.60
10 - 24 $ 0.53
25 - 99 $ 0.49
100 - 249 $ 0.42
250 - 499 $ 0.39
500 - 749 $ 0.32
750 - 999 $ 0.25
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments LP3990MFX-1.2/NOPB

The LP3990 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to 125°C junction temperature range.

For output voltages other than 0.8 V, 1.2 V, 1.35 V, 1.5 V, 1.8 V, 2.5 V, 2.8 V, or 3.3 V, please contact the Texas Instruments sales office.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00