See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.63
25 - 99 $ 0.58
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.38
750 - 999 $ 0.30
1000 - 9999 $ 0.27
  View datasheet for LP3990QTLX-1.2Q1 View product folder for LP3990QTLX-1.2Q1

Adjust your quantity during checkout

LP3990QTLX-1.2Q1-150mA Linear Voltage Regulator for Digital Applications

The LP3990-Q1 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low-noise, and low-quiescent current. The LP3990-Q1 will provide a 0.8-V output from the low input voltage of 2 V at up to a 150-mA load current. When switched into shutdown mode via a logic signal at the enable pin (EN), the power consumption is reduced to virtually zero.

The LP3990-Q1 is designed to be stable with space-saving ceramic capacitors with values as low as 1 µF.

Performance is specified for a –40°C to +125°C junction temperature range.

For output voltage options please refer to package option addendum (POA) or contact the Texas Instruments Sales Office.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00