See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 4

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.61
25 - 99 $ 0.57
100 - 249 $ 0.49
250 - 499 $ 0.45
500 - 749 $ 0.37
750 - 999 $ 0.29
1000 - 9999 $ 0.26
  View datasheet for LP3991TL-2.5/NOPB View product folder for LP3991TL-2.5/NOPB

Adjust your quantity during checkout

LP3991TL-2.5/NOPB-300-mA LDO for Digital Applications

Operating from a minimum input voltage of 1.65 V, the LP3991 LDO has been designed to provide fixed stable output voltages for load currents up to 300 mA. This device is suitable where accurate low voltages are required from low input voltage sources and is therefore suitable for post regulation of switched mode regulators. In such applications, significant improvements in performance and EMI can be realized, with little reduction in overall efficiency. The LP3991 provides fixed outputs as low as 1.2 V from a wide input range from 1.65 V to 4 V Using the enable (EN) pin, the device may be controlled to provide a shutdown state, in which negligible supply current is drawn.

The LP3991 is designed to be stable with space-saving ceramic capacitors as small as 0402 case size.

Performance is specified for a –40°C to +125°C junction temperature range. For output voltage options, contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the datasheet.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00