See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LP5560EVM/NOPB-LP5560 Evaluation Kit

The LP5560 is a programmable LED driver that can generate a variety of blinking sequences with up to three pulses of different length per sequence. Blinking sequences can be programmed through a single-wire interface. Programmable parameters include on and off times as well as rise and fall times. A default sequence is programmed into LP5560 to enable use of the device in simple systems without programming capabilities.

The LP5560 Evaluation Kit is based on a computer controlled system, where the actual LP5560 device is controlled and powered through the USB interface. External power supply can also be used if wanted. Evaluation software’s simple control interface enables testing of all the features of the LP5560.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00