See datasheet for actual packaging/pinout drawings


Package | PIN:

YZR | 4


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Ultra Low Noise, 150mA Linear Regulator for RF/Analog Circuits Requires No Bypass Capacitor

TI Store Price:


Adjust your quantity during checkout

Texas Instruments LP5900TLX-1.575/NOPB

The LP5900 is a linear regulator capable of supplying 150-mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5900 device provides low noise, high PSRR, low quiescent current, and low line transient response figures. Using new innovative design techniques the LP5900 offers class-leading device noise performance without a noise bypass capacitor.

The device is designed to work with 0.47-µF input and output ceramic capacitors (no bypass capacitor required).

The device is available in a DSBGA (YZR) package and a WSON package; also available in an extremely thin DSBGA (YPF) package. For all other package options, contact your local Texas Instruments sales office.

This device is available with 1.5-V, 1.575-V, 1.8-V, 1.9-V, 2-V, 2.1-V, 2.2-V, 2.3-V, 2.5-V, 2.6-V, 2.65-V, 2.7-V, 2.75-V 2.8-V, 2.85-V 3-V, 3.3-V and 4.5-V outputs. Please contact your local sales office for any other voltage options.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00