The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed to
meet the requirements of RF and analog circuits, the LP5907-Q1 device provides low noise, high
PSRR, low quiescent current, and low line or load transient response figures. Using new innovative
design techniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass
capacitor and the ability for remote output capacitor placement.
The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no
separate noise bypass capacitor is required).
This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps.
Contact Texas Instruments Sales for specific voltage option needs.
For all available packages, see the
orderable addendum at the end of the data sheet.
View datasheet View product folder