See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.52
10 - 24 $ 0.46
25 - 99 $ 0.42
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.17
  View datasheet for LP5907QMFX-2.8Q1 View product folder for LP5907QMFX-2.8Q1

Adjust your quantity during checkout

LP5907QMFX-2.8Q1-Automotive 250mA Ultra-Low-Noise Low-Iq LDO

The LP5907-Q1 is a low-noise LDO that can supply 250 mA of output current. Designed to meet the requirements of RF and analog circuits, the LP5907-Q1 provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907-Q1 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.





View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00