See datasheet for actual packaging/pinout drawings


Evaluation Board for the LP5907UV-3.3

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LP5907UV-3.3EVM/NOPB

The LP5907 is a linear regulator capable of supplying 250 mA output current. Designed to meet the requirements of RF/Analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line/load transient response figures. Using new innovative design techniques the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1.0 µF input and a 1.0 µF output ceramic capacitor. (No Bypass Capacitor is required.)

The device is available in an ultra-thin micro SMD package. This device is available between 1.2V and 4.5V in 25 mV steps. Please contact Texas Instruments Sales for specific voltage option needs.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00