See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YKE | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP5907UVE-2.85/NOPB


250mA Ultralow-Noise Low-IQ LDO

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.58
10 - 24 $ 0.49
25 - 99 $ 0.47
100 - 249 $ 0.31
250 - 499 $ 0.31
500 - 749 $ 0.28
750 - 999 $ 0.21
1000 - 9999 $ 0.16

Adjust your quantity during checkout

Texas Instruments LP5907UVE-2.85/NOPB

The LP5907 is a low-noise LDO that can supply up to 250 mA output current. Designed to meet the requirements of RF and analog circuits, the LP5907 device provides low noise, high PSRR, low quiescent current, and low line or load transient response figures. Using new innovative design techniques, the LP5907 offers class-leading noise performance without a noise bypass capacitor and the ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (no separate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps. Contact Texas Instruments Sales for specific voltage option needs.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00