LP5910YKA18EVM LP5910 YKA-1.8 300-mA low-noise low-IQ LDO linear regulator evaluation module angled board image

LP5910YKA18EVM

LP5910 YKA-1.8 300-mA low-noise low-IQ LDO linear regulator evaluation module

Pricing

Qty Price
+

Features for the LP5910YKA18EVM

  • Operating Input Voltage: 2.3 V to 3.3 V
  • Output Voltage: 1.8V ±2%
  • Jumper for user selectable Enable or Disable
  • Low Dropout: 120 mV (Typical) at 300mA
  • Stable with Ceramic Capacitors ≥ 1μF

Description for the LP5910YKA18EVM

The Texas Instruments LP5910YKA18EVM evaluation module (EVM) helps designers evaluate the performance of the LP5910, 300mA, Ultra-low-Noise, Low-Dropout Linear Regulator. The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (1.8V). The EVM demonstrates the operation of a 1.8V, 300mA ultra-low noise, low-dropout linear regulator in the SON package.

Pricing

Qty Price
+