See datasheet for actual packaging/pinout drawings


Ultra-Low-Noise 500mA Linear Regulator Evaluation Module

TI Store Price:

Unit price: $79.00

Adjust your quantity during checkout

Texas Instruments LP5912DRV33EVM

The LP5912EVM facilitates evaluation of the LP5912-3.3DRVR Low-Noise, 500mA Linear Regulator with user accessible test points for Enable (EN) and Power Good (PG). The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (3.3V). The EVM demonstrates the operation of a 3.3V, 500mA ultra-low noise, low-dropout linear regulator in the 6-pin WSON/DRV package.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00