See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

LP592201EVM-LP592201 LP592201 2A Low-Noise Adjustable LDO Evaluation Module

The TI LP592201 evaluation module (EVM) helps designers evaluate the operation and performance of the adjustable LP592201 LDO voltage regulator. The LP592201EVM contains one LP592201DSC LDO adjustable voltage regulator, programmed to have an output voltage of 1.8 V, in the WSON (DSC) package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00