The LP5951 regulator is designed to meet the requirements of portable battery-powered
systems providing a regulated output voltage and low quiescent current. When switched to shutdown
mode via a logic signal at the Enable (EN) pin, the power consumption is reduced to virtually
zero.
The LP5951 is designed to be stable with small 1-µF ceramic capacitors. The device also
features internal protection against short-circuit currents and over-temperature conditions.
Performance is specified for a –40°C to 125°C temperature range.
The device is available in fixed output voltages in the range of 1.3 V to 3.7 V. For
availability, please contact your local TI sales office.
View datasheet View product folder