See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DCK | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP5951MG-1.5/NOPB


Micropower 150mA Low-Dropout (LDO) CMOS Voltage Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.66
10 - 24 $ 0.57
25 - 99 $ 0.55
100 - 249 $ 0.42
250 - 499 $ 0.42
500 - 749 $ 0.35
750 - 999 $ 0.28
1000 - 9999 $ 0.23

Adjust your quantity during checkout

Texas Instruments LP5951MG-1.5/NOPB

The LP5951 regulator is designed to meet the requirements of portable battery-powered systems providing a regulated output voltage and low quiescent current. When switched to shutdown mode via a logic signal at the Enable (EN) pin, the power consumption is reduced to virtually zero.

The LP5951 is designed to be stable with small 1-µF ceramic capacitors. The device also features internal protection against short-circuit currents and over-temperature conditions.

Performance is specified for a –40°C to 125°C temperature range.

The device is available in fixed output voltages in the range of 1.3 V to 3.7 V. For availability, please contact your local TI sales office.

View datasheet
View product folder
Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00