See datasheet for actual packaging/pinout drawings

Package | PIN:

NKH | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.60
10 - 24 $ 0.53
25 - 99 $ 0.49
100 - 249 $ 0.42
250 - 499 $ 0.39
500 - 749 $ 0.32
750 - 999 $ 0.25
1000 - 9999 $ 0.23
  View datasheet for LP5952LC-1.2/NOPB View product folder for LP5952LC-1.2/NOPB

Adjust your quantity during checkout

LP5952LC-1.2/NOPB-350mA Dual-Rail Linear Regulator

The LP5952 is a dual-supply-rail linear regulator optimized for powering ultralow-voltage circuits from a single Li-Ion cell or 3-cell NiMH/NiCd battery.

In the typical post-regulation application VBATT is directly connected to the battery (range 2.5 V to
5.5 V), and VIN is supplied by the output voltage of the DC-DC converter (range 0.7 V to 4.5 V).

The device offers superior dropout and transient features combined with very low quiescent currents. In shutdown mode (Enable (EN) pin pulled low) the device turns off and reduces battery consumption to 0.1 µA (typical). The LP5952 also features internal protection against overtemperature, overcurrent, and undervoltage conditions.

Depending upon application, only one or two tiny surface-mount external components are required; performance is specified for a –40°C to +125°C junction temperature range. The device is available in fixed output voltages from 0.5 V to 2 V. For availability, please contact your local Texas Instruments sales office.

For all available packages, see the orderable addendum at the end of the data sheet. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00