See datasheet for actual packaging/pinout drawings

Package | PIN:

DSC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.90
10 - 24 $ 0.80
25 - 99 $ 0.74
100 - 249 $ 0.63
250 - 499 $ 0.59
500 - 749 $ 0.48
750 - 999 $ 0.38
1000 - 9999 $ 0.34
  View datasheet for LP5996SD-1525/NOPB View product folder for LP5996SD-1525/NOPB

Adjust your quantity during checkout

LP5996SD-1525/NOPB-Dual Linear Regulator with 300mA and 150mA Outputs

The LP5996 is a dual low dropout regulator. The first regulator can source 150mA, while the second is capable of sourcing 300mA.

The LP5996 provides 1.5% accuracy requiring an ultra low quiescent current of 35µA. Separate enable pins allow each output of the LP5996 to be shut down, drawing virtually zero current.

The LP5996 is designed to be stable with small footprint ceramic capacitors down to 1µF.

The LP5996 is available in fixed output voltages and comes in a 10 pin, 3mm x 3mm package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00