See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $175.00
 

Adjust your quantity during checkout

LP8556SQ-EVM/NOPB-LP8556SQ-EVM

The Texas Instruments LP8556SQ-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LP8556 High-Efficiency LED Backlight Driver. The device features high efficiency boost DC-DC converted and 6 high-precision current sinks that can be controlled by either a PWM signal or an I2C master. In addition to the main board featuring the LP8556SQE-E09, the module features a USB2ANY Interface Board and an LED Board. The USB2ANY Interface Board coupled with the evaluation software enables easy device control and configuration of all device features. The LED board provides a configurable array of 72 side emitting white LEDs.

Order SummaryEdit >
TPS5430DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00