LP8557EVM Evaluation Module for LP8557 6-channel High-Efficiency LCD Backlight Driver top board image

LP8557EVM

Evaluation Module for LP8557 6-channel High-Efficiency LCD Backlight Driver

Pricing

Qty Price
+

Features for the LP8557EVM

  • Includes LED load board
  •  Supports PWM dimming input
  •  Test points for power measurements
  •  Windows 7 evaluation software
  •  Includes USB interface

Description for the LP8557EVM

LP8557 6-channel high efficiency LCD backlight driver evaluation kit.  The LP8557 evaluation kit only requires a power source and a PWM source.    When powered on, the LED brightness is controlled by the pulse width of the PWM signal.

Pricing

Qty Price
+