See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

YZR | 30

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

LP8725TLE/NOPB


Power Management IC (PMIC)for Application/Multimedia Processors and Sub-Systems

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.15
10 - 24 $ 2.83
25 - 99 $ 2.64
100 - 249 $ 2.31
250 - 499 $ 2.17
500 - 749 $ 1.84
750 - 999 $ 1.55
1000 - 9999 $ 1.48

Adjust your quantity during checkout

Texas Instruments LP8725TLE/NOPB

This device is a multi-function programmable Power Management Unit (PMU), optimized for sub block power solutions. This device integrates two highly efficient 600-mA step-down DC-DC converters configurable up to 800-mA load with Dynamic Voltage Scaling (DVS) via the serial interface, two low-noise analog LDOs, three digital LDOs for up to 300 mA load current each, two Low-Input Low-Output (LILO) regulators, and an I2C-compatible serial interface to allow a host controller access to the internal control registers. The device also features programmable power-on sequencing. LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads.

The device can be configured either as a Sub_PMU for modules (for example, camera or multimedia modules) or as a stand-alone PMU that powers the processor itself.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00