Features for the LP8728EVM
- Four high efficiency step-down DC/DC converters
- Separate enable inputs for each DC/DC converter
- Separated Power Good indicators for each DC/DC converter
- Output over current and input over voltage protection
- Over temperature protection
Description for the LP8728EVM
The LP8728EVM evaluation module (EVM) helps designers evaluate the operation and performance of LP8728 quad output step down DC/DC converter. The LP8728EVM uses the LP8728’s four step down DC/DC converters to provide 3.3V, 2.65V, 1.8V and 1.25V output voltages from single input voltage.