See datasheet for actual packaging/pinout drawings

Package | PIN:

YZR | 25

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.73
10 - 24 $ 2.46
25 - 99 $ 2.29
100 - 249 $ 2.01
250 - 499 $ 1.88
500 - 749 $ 1.60
750 - 999 $ 1.35
1000 - 9999 $ 1.29
  View datasheet for LP8731QYZRRQ1 View product folder for LP8731QYZRRQ1

Adjust your quantity during checkout

LP8731QYZRRQ1-LP8731-Q1 Dual High-Current Step-Down DC/DC & Dual Linear Reg with I2C Interface

The LP8731-Q1 is a multi-function, programmable Power Management Unit (PMU), optimized for low power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient 1.2-A step-down DC-DC converters with dynamic voltage management (DVM), two 300-mA linear regulators, and a 400-kHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8731-Q1. The LP8731-Q1 device additionally features programmable power-on sequencing.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00