See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LP8731YZREVM-LP8731YZREVM Dual High Current Step Down DC/DC and Dual Linear Regulators with I2C Interface Evaluation Module

The LP8731-Q1 is a multi-function, programmable power management unit (PMIC), optimized for low power FPGAs, microprocessors, and DSPs.  This device integrates two highly efficient 1.2A step-down DC/DC converters with dynamic voltage management (DVM), two 300mA linear regulators, and a 400 KHz I2C compatible interface to allow a host controller access to the internal control registers.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00