See datasheet for actual packaging/pinout drawings


Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments LP87321Q1EVM

The LP87321Q1EVM demonstrates the integrated circuit LP87332E-Q1 from Texas Instruments. The LP87332E-Q1 has two high-performance step-down converters and two LDOs, designed to meet the power management requirements of the latest applications processors in automotive applications. The LP87332E-Q1 is capable of driving up to 3A+3A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00