See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RHD | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LP87322FRHDRQ1


Dual Buck Converters and Dual Linear Regulators for TDA3x Processors

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.95
10 - 24 $ 3.55
25 - 99 $ 3.34
100 - 249 $ 2.91
250 - 499 $ 2.71
500 - 749 $ 2.34
750 - 999 $ 2.00
1000 - 9999 $ 1.69

Adjust your quantity during checkout

Texas Instruments LP87322FRHDRQ1

The LP87322B/D/E/F-Q1 is designed to meet the power management requirements of the latest processors and platforms in automotive camera and radar applications. The device contains two step-down DC-DC converters and two linear regulators and general-purpose digital-output signals. The device is controlled by an I2C-compatible serial interface and by an enable signal.

The automatic PWM/PFM (AUTO mode) operation gives high efficiency over a wide output-current range. The LP87322B/D/E/F-Q1 supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) thus improving the accuracy of the output voltage. In addition the switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.

The LP87322B/D/E/F-Q1 device also supports programmable start-up and shutdown delays and sequences including GPO signals synchronized to the enable signal. During start-up and voltage change, the device controls the output slew rate to minimize output voltage overshoot and the in-rush current.

View datasheet
View product folder
Order SummaryEdit >
CC2650STK (1)$29.00
Subtotal: $29.00
Shipping & Handling: -
Total (USD): $29.00