See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

LP87333Q1EVM-LP87332B-Q1 Dual High-Current Buck Converters and Dual Linear Regulator Evaluation Module

The LP87333Q1EVM demonstrates the integrated circuit LP87332B-Q1 from Texas Instruments. The LP87332B-Q1 has two high-performance step-down converters and two LDOs designed to meet the power management requirements of the latest applications processors in automotive applications. The LP87332B-Q1 is capable of driving up to 3A+3A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI. This EVM is I2C configurable, it can be programed to emulate any other OTP configuration.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00