See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

LP8754EVM-LP8754EVM Evaluation Module

The LP8754EVM demonstrates the integrated circuit LP8754. The LP8754 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in portable applications. The device contains six step-down converter cores, which are bundled together in a 6-phase buck converter. The LP8754 is capable of driving up to 10A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the USB-TO-I2C interface board and the supplied LP8754.exe GUI.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00