See datasheet for actual packaging/pinout drawings

LP8755EVM


Evaluation Module - LP8755 Multiphase 6-Core Step-Down Converter

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments LP8755EVM

The LP8755EVM demonstrates the integrated circuit LP8755. The LP8755 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in portable applications. The device contains six step-down converter cores, which are bundled together in a 6-phase buck converter. The LP8755 is capable of driving up to 15A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the USB-TO-I2C interface board and the supplied LP8755.exe GUI.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00