See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $199.00
 

Adjust your quantity during checkout

LP87561Q1EVM-Four-Phase 16-A Buck Converter With Integrated Switches Evaluation Module

The LP87561Q1EVM demonstrates the integrated circuit LP87561-Q1 from Texas Instruments. The LP87561-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four step-down DC-DC converter cores, which are configured as a single four-phase buck converter. The LP87561-Q1 is capable of driving up to 16A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI. This EVM can be programmed to match any configuration of the LP87561 or LP87521 family.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00