Features for the LP8758-E0EVM
- Software Controller
- USB-TO-I2C interface supports 3.4 MHz clock rate on the I2C bus.
- Versatile GUI: Status indicators shows the status of the converters.
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
Description for the LP8758-E0EVM
The LP8758-E0EVM customer evaluation module demonstrates the LP8758-E0 device from Texas Instruments. The LP8758-E0 is designed to meet the power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, which provides four output voltage rails.