See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.09
10 - 24 $ 2.79
25 - 99 $ 2.59
100 - 249 $ 2.27
250 - 499 $ 2.13
500 - 749 $ 1.81
750 - 999 $ 1.53
1000 - 9999 $ 1.46
  View datasheet for LPC662AIM/NOPB View product folder for LPC662AIM/NOPB

Adjust your quantity during checkout

LPC662AIM/NOPB-Low Power CMOS Dual Operational Amplifier

The LPC662 CMOS Dual operational amplifier is ideal for operation from a single supply. It features a wide range of operating voltage from +5V to +15V, rail-to-rail output swing in addition to an input common-mode range that includes ground. Performance limitations that have plagued CMOS amplifiers in the past are not a problem with this design. Input VOS, drift, and broadband noise as well as voltage gain (into 100 k and 5 k) are all equal to or better than widely accepted bipolar equivalents, while the power supply requirement is typically less than 0.5 mW.

This chip is built with National's advanced Double-Poly Silicon-Gate CMOS process.

See the LPC660 datasheet for a Quad CMOS operational amplifier and LPC661 for a single CMOS operational amplifier with these same features.


View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00