See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

LSF-EVM-Bidirectional Multi-Voltage Level Translators Evaluation Module

The LSF family of devices are level translators that support a voltage range of 0.95V and 5V and provide multi-voltage bidirectional translation without a direction pin.

The LSF-EVM comes populated with the LSF0108PWR device and has landing patterns that are compatible with the LSF0101DRYR, LSF0102DCTR, and LSF0204PWR devices.

The LSF-EVM is optimized for high speed translation by reducing reflections for data rates greater than 100 MHz. Additionally, the design of the board enables simple evaluation as multiple connection interfaces are available and pull ups are populated which can easily be connected or disconnected through jumper connections.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00