See datasheet for actual packaging/pinout drawings

Package | PIN:

PW | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.04
10 - 24 $ 1.83
25 - 99 $ 1.70
100 - 249 $ 1.48
250 - 499 $ 1.36
500 - 749 $ 1.15
750 - 999 $ 0.94
1000 - 9999 $ 0.86
  View datasheet for LSF0108QPWRQ1 View product folder for LSF0108QPWRQ1

Adjust your quantity during checkout

LSF0108QPWRQ1-Automotive 8-Channel Bidirectional Multi-Voltage-Level Translator

  • Supports up to 100 MHz up translation and greater than 100 MHz down translation at <= 30 pF cap load and up to 40 MHz up/down translation at 50 pF cap load:
    • Allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).
  • Bidirectional voltage translation without DIR pin:
    • Minimizes system effort to develop voltage translation for bidirectional interface (PMBus, I2C, or SMbus).
  • 5 V tolerance on IO port and 125°C support:
    • With 5 V tolerance and 125°C support, the LSF family is flexible and compliant with TTL levels in industrial and telecom applications.
  • Channel specific translation:
    • The LSF family is able to set up different voltage translation levels on each channel.
View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00