See datasheet for actual packaging/pinout drawings

LSF010XEVM-001


: Bi-Directional Multi-Voltage Level Translator Evaluation Module

TI Store Price:

Unit price: $19.00

Adjust your quantity during checkout

Texas Instruments LSF010XEVM-001

The LSFEVM contains 4 of the LSF devices, 1bit LSF0101, 2 bit LSF0102, 4 bit LSF0204, and 8 bit LSF0108.

There are 4 boards that can easily be broken apart and plugged into a prototype board with 600ml DIP header spacing. These boards can be plugged into any of the shelf prototype board or any custom test board set up with the 600ml spacing.

The boards allow for easy set up and testing showing the ability of the LSF devices to translate (from and to) any voltage between 1 and 5.5V.

 

Order SummaryEdit >
TLC59116IPWR (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00